LV5683P: 4-Channel Linear Voltage Regulator for Automotive Infotainment

Description: The LV5683P is a multi linear voltage regulator su...
  • The LV5683P is a multi linear voltage regulator suitable for USB silicon tuner car-audio systems. This IC has 4 outputs, VDD5V(3.3V), AUDIO(8.5V), SWU(3.3V) and USB5V(CD 8V: available). About protection circuits, it has Over-current-protection, Over-voltage-protection and Thermal-shut-down. VCC1(SWU and USB supply) is independent terminal from VCC, and accepts lower voltage(ex. From DC/DC converter) which enables to reduce power dissipation.
  • Features
  • 4 system regulator
    VDD5V(3.3V), AUDIO(8.5V), SWU(3.3V) and USB5V(CD 8V: available)
  • Over-current-protection
  • Over-voltage-protection: Typ 21 (except VDD)
  • Thermal-shut-down Typ 175°C
  • Applied Pch-LDMOS for output stages
  • Applications
  • Automotive Audio and Infotainment System
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV5683P-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Channel Linear Voltage Regulator for Automotive Infotainment
  • Package Type: HZIP-15
  • Package Case Outline: 945AB
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Specifications
  • Output: Quad 
  • Polarity: Positive 
  • VO (V): 5/3.3  8.5  3.3  5/8 
  • IO Typ (A): 0.5  0.4  0.3  1.1 
  • VI Min (V):
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15 
  • ON Semiconductor Full Web Site