LV56851UV: Linear Voltage Regulator, Multiple-Output, System Power Supply IC

Description: The LV56851UV is a multiple output linear voltage ...
  • The LV56851UV is a multiple output linear voltage regulator IC, which allows reduction of quiescent current. The LV56851UV is specifically designed to address automotive infotainment systems power supply requirements.
    The LV56851UV integrates 5 linear regulator outputs, 1 high side power switch, I2C-bus communication, ACC detection, battery voltage detection, over-current limiter, overvoltage protection and thermal shut down.
  • Features
  • Low consumption current: 60μA (typ, VDD output is in operation) - Cost and space saving as only a few external device is required.
  • 5 regulator outputs & 1 high side switch - Good flexibility without external device change.
  • ACC and Battery voltage detection - A wealth of protection functions improve the safety of the application.
  • I2C-bus communication interface
  • RESET function
  • Over-current and over-voltage protection
  • Thermal shutdown: Typ 175°C , Thermal Warning: Typ 140°C
  • Package : HZIP15
  • AEC-Q100 Qualified and PPAP capable
  • Applications
  • Power management
  • End Products
  • Automotive infotainment system
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LV56851UV-XH
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Linear Voltage Regulator, Multiple-Output, System Power Supply IC
  • Package Type: HZIP-15
  • Package Case Outline: 945AB
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 720
  • Applications
    Specifications
  • Output: Penta 
  • Polarity: Positive 
  • VO (V): 3.3/5  3.3  5/8.5/9/12  8/9/10.5/12  5/6/7/8 
  • IO Typ (A): 1.5  0.3  0.4 
  • VI Min (V):
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.06 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15 
  • ON Semiconductor Full Web Site