LV5686PVC: 3-Channel Linear Voltage Regulator with 6 High-Side Switches for Automotive Infotainment

Description: LV5686PVC is a multiple voltage regulator for Car ...
  • LV5686PVC is a multiple voltage regulator for Car Audio System. This IC has 3 voltage regulators, 5V output for a microcontroller, 9.85V output for illuminations, 9V output for audio control and 6 high side switches. About protection circuits, it has Over-current-protection, Over-voltage-protection and Thermal-shut-down. This IC is most suitable for Car Audio System.
  • Features
  • 3 system regulators :
    VDD(MCU)
    Illumination
    Audio
  • 6 high side switches
  • Over Current Protection
  • BATT. Detection: under voltage1 (<6.5V), under voltage2 (<9.5V) and over voltage (>18V)
  • Over Voltage Protection Typ 25V (shutdown except VDD)
  • Thermal Shut Down Circuit Typ 175C
  • Applied P-LDMOS to Output stage
  • Applications
  • Automotive Audio and Infotainment System
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5686PVC-XH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 3-Channel Linear Voltage Regulator with 6 High-Side Switches for Automotive Infotainment
  • Package Type: HZIP-15
  • Package Case Outline: 945AB
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:<1K
  • Newark:<1K
  • ON Semiconductor:86,000
  • Specifications
  • Output: Triple 
  • Polarity: Positive 
  • VO (V): 9.85 
  • IO Typ (A): 0.3  0.5 
  • VI Min (V): 6.5 
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.06 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15 
  • ON Semiconductor Full Web Site