LV5696P: 6-Channel Linear Voltage Regulator with High-Side Switch for Automotive Infotainment

Description: The LV5696P is a multiple output linear regulator ...
  • The LV5696P is a multiple output linear regulator IC, which allows reduction of quiescent current. The LV5696P is specifically designed to address automotive infotainment systems power supply requirements. The LV5696P integrates 6 linear regulator outputs, a high side power switch, overcurrent protection, overvoltage protection and thermal shutdown circuitry.
  • Features
  • Low current consumption : typ 50µA
  • 6 system of regulators
  • 1 high-side switch coupled VCC
  • Over current protection
  • Over voltage protection typ 21V (All outputs except for VDD are turned off)
  • Thermal shut down circuit typ 175°C
  • Applied P-LDMOS to output stage
  • Applications
  • Automotive Audio and Infotainment System
  • End Products
  • Automotive systems
  • Technical Documentation & Design Resources
    Availability and Samples
    LV5696P-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Channel Linear Voltage Regulator with High-Side Switch for Automotive Infotainment
  • Package Type: HZIP-15J
  • Package Case Outline: 945AC
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Mouser:<1K
  • Specifications
  • Output: Hex 
  • Polarity: Positive 
  • VO (V): 3 to 8(Adj)  8.5  3.3  3.3/5 
  • IO Typ (A): 0.8  0.2  0.3 
  • VI Min (V): 7.5 
  • VI Max (V): 16 
  • VDO Typ (V):
  • Iq Typ (mA): 0.05 
  • PSRR (dB): 50 
  • Noise (µVrms):
  • Enable: Yes 
  • PowerGood: No 
  • Package Type: HZIP-15J 
  • ON Semiconductor Full Web Site