LV5725JA: Buck Converter, DC-DC, 1-Channel

Description: The LV5725JA is a step-down voltage switching regu...
  • The LV5725JA is a step-down voltage switching regulator.
  • Features
  • Wide input dynamic range: 4.5V to 50V - Usable by general use anywhere
  • Built in over-current protection circuit of Pulse-by-Pulse method, it detection by on resistance of an external MOSFET, and also the over-current protection of HICCUP method too - Burn protection
  • Thermal shut down - Thermal protection
  • Load independent soft start circuit - It control a rush current
  • Synchronous operation by external signal - It can improve the occurring oscillator clock-beat between two regulator IC
  • Power good function - Stability operation
  • External voltage is usable when output voltage is high
  • Applications
  • Step-down method switching regulator
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV5725JA-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Buck Converter, DC-DC, 1-Channel
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • ON Semiconductor:2,000
  • LV5725JA-ZH
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Buck Converter, DC-DC, 1-Channel
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • Specifications
  • Topology: Step-Down 
  • Phases:
  • Control Mode: Current Mode 
  • VCC Min (V): 4.5 
  • VCC Max (V): 50 
  • fSW Typ (kHz): 50 - 500  365 
  • tres Typ (ns):  
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site