LV8044LP: 6-Channel Motor Driver for Digital Still Camera

Description: The LV8044LP is a 6-channel motor driver IC for di...
  • The LV8044LP is a 6-channel motor driver IC for digital still camera.
  • Features
  • 64step Micro-step Drive - Reduction of motor noise/vibration
  • Built-in Photo Sensor Drive Transistor - Less External Component
  • Stand-by Current: 0µA - Low consumption
  • Built-in TSD circuit - Thermal protection
  • Low Output ON- Resistance : 1.4ohm(Io=0.4A) - High efficiency
  • Two microstep drive H-bridge driver channels.
  • Two microstep drive/PWM saturated drive switchable H-bridge driver channels.
  • Two constant-current drive H-bridge driver channels.
  • Drive mode switchable between 2-phase, 1-2 phase full torque, 1-2 phase, and 4W1-2 phase (channels 1, 2, 3, and 4).
  • Microstep drive step advance controlled by a single step signal input (channels 1, 2, 3, and 4).
  • Ability to set the hold current to one of four levels (channels 1, 2, 3, and 4).
  • Ability to set the constant-current reference voltage to one of 16 levels from the serial data (channels 5 and 6).
  • Eight-bit 3-wire serial control.
  • Three on-chip photosensor driver circuits.
  • Built-in MO(stepping position detection monitor output) function.
  • Applications
  • Industrial
  • Power Supply
  • Portable & Wireless
  • Portable & Wireless
  • End Products
  • Digital still camera
  • Li-Ion Battery Charger
  • Digital Still Camera
  • PoE Security Camera
  • Network Camera
  • CCTV
  • Scanner
  • Battery Operated Devices
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8044LP-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 6-Channel Motor Driver for Digital Still Camera
  • Package Type: VQLP-40
  • Package Case Outline: 602AD
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2450
  • LV8044LP-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 6-Channel Motor Driver for Digital Still Camera
  • Package Type: VQLP-40
  • Package Case Outline: 602AD
  • MSL: 3
  • Container Type: JTRAY
  • Container Qty: 2450
  • LV8044LP-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 6-Channel Motor Driver for Digital Still Camera
  • Package Type: VQLP-40
  • Package Case Outline: 602AD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:<1K
  • Mouser:<1K
  • LV8044LP-TLM-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: 6-Channel Motor Driver for Digital Still Camera
  • Package Type: VQLP-40
  • Package Case Outline: 602AD
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • VM Min (V): 2.7 
  • VM Max (V): 5.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.4 
  • IO Peak Max (A): 0.6 
  • Step Resolution:
  • Control Type: Serial 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal 
  • Package Type: VQLP-40 
  • ON Semiconductor Full Web Site