LV8080LP: Motor Driver, 2-Channel, H-Bridge, Constant Current

Description: The LV8080LP is a two-channel, constant-current dr...
  • The LV8080LP is a two-channel, constant-current driver that supports low-voltage operation. It is optimal for constant-current drive of stepping motors (AF and zoom) in portable equipment such as camera cell phones and security cameras.
  • Features
  • Built-in thermal protection and low-voltage sensing circuits - Thermal protecton, Low voltage detection
  • Integrated power supply SW and detection comparator - Fewer external components
  • Constant current drive for battery device - Low input voltage 2V available
  • Two channels constant-current H-bridge driver
  • Built-in power supply switch and position detection comparator for use with a photoreflector
  • Implemented in a low-power MOS IC process.
  • Ultraminiature easy to solder VCT16 package (2.6 2.6mm)
  • Supports both 2-phase drive and 1-2 phase drive.
  • Low Voltage Operation 2.5Vmin
  • Built-in switching device for stand-by Current saving for photo reflector.
  • Applications
  • Stepper/Bruch DC Motors
  • Industrial
  • Portable & Wireless
  • End Products
  • PoE Security Camera
  • Digital Still Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8080LP-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Motor Driver, 2-Channel, H-Bridge, Constant Current
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 1265
  • LV8080LP-TE-L-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, 2-Channel, H-Bridge, Constant Current
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V): 2.5 
  • VM Max (V):
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Max (A): 0.4 
  • IO Peak Max (A):  
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: UVLO 
  • Package Type: VCT-16 
  • ON Semiconductor Full Web Site