LV8104V: Motor Predriver, Brushless, 3-Phase

Description: LV8104V is a pre-driver IC designed for variable s...
  • LV8104V is a pre-driver IC designed for variable speed control of 3-phase brushless motors. Its integrated charge pumps satisfy both upper and lower N-channel gate drive requirements. High efficiency operation is achieved through the use of direct PWM drive and synchronous rectification.
  • Features
  • Integrated charge pump for upper-side gate drive voltage generation
  • Speed discriminator and PLL speed control system
  • High efficiency using synchronous rectification
  • 5.0 V regulator output
  • Applications
  • Computing & Peripherals
  • End Products
  • Multi-Function Printer
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV8104V-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Predriver, Brushless, 3-Phase
  • Package Type: SSOP-44
  • Package Case Outline: 565AW
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • LV8104V-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Predriver, Brushless, 3-Phase
  • Package Type: SSOP-44
  • Package Case Outline: 565AW
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Newark:>1K
  • ON Semiconductor:18,000
  • Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 16 
  • VCC Max (V): 28 
  • IO Max (A): 0.015 
  • IO Peak Max (A):  
  • Control Type: Clock 
  • Package Type: SSOP-44 
  • ON Semiconductor Full Web Site