LV8105W: Three-Phase Brushless Motor Predriver for Variable Speed Control

Description: The LV8105W is a predriver IC designed for variabl...
  • The LV8105W is a predriver IC designed for variable speed control of 3-phase brushless motors. It can be used to implement a high- and low-side output N-channel power FET drive circuit using a built-in charge pump circuit. High-efficiency drive is possible through the use of low noise PWM drive and synchronous rectifying systems.
  • Features
  • Speed discriminator and PLL speed control system
  • Integrated VCO
  • Speed lock detection output
  • Hall bias switch
  • Braking circuit
  • Integrated current limiting and lock protection circuits
  • Applications
  • Computing & Peripherals
  • End Products
  • Multi-Function Printer
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV8105W-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Three-Phase Brushless Motor Predriver for Variable Speed Control, Tray
  • Package Type: SPQFP-48 / SQFP-48
  • Package Case Outline: 131AJ
  • MSL: 3
  • Container Type: FTRAY
  • Container Qty: 50
  • LV8105W-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Three-Phase Brushless Motor Predriver for Variable Speed Control, Tape and Reel
  • Package Type: SPQFP-48 / SQFP-48
  • Package Case Outline: 131AJ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Applications
    Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 16 
  • VCC Max (V): 28 
  • IO Max (A): 0.015 
  • IO Peak Max (A):  
  • Control Type: Clock 
  • Package Type: SPQFP-48 / SQFP-48 
  • ON Semiconductor Full Web Site