LV8161MU: Single-Phase Fan Motor Driver

Description: LV8161MU is the driver IC with BTL linear output f...
  • LV8161MU is the driver IC with BTL linear output for single-phase fan motor, and that drives at low noise by suppressing the reactive power. Moreover, it has the function to fix to the rotational speed corresponding to the oscillatory frequency set with CIN/COUT pins, and that speed control is done by PWM. So, the output signal forms BTL combined with PWM.
    It is optimum for the small fan motor that requires low power dissipation, low noise, and the fixed rotational speed.
  • Features
  • Single-phase full wave operating by BTL output
    (BTL amplifier gain: +45.5dB)
  • The fixed rotational speed function
    (possible to adjust the speed by the value of resistor and capacitor connected to CIN/COUT pins)
  • Hall bias output pin (VHB = 1.03V (typ))
  • FG (rotation signal) output pin (Open drain output)
  • Built-in motor start-up assistance function
    (PWM with 100% duty in output at start-up)
  • Built-in lock protection and automatic restart circuit
  • Built-in thermal-shutdown (TSD) circuit
  • Technical Documentation & Design Resources
    Availability and Samples
    LV8161MUTAG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Fan Motor Driver
  • Package Type: UDFN-10
  • Package Case Outline: 517CM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Phase:
  • VM Min (V): 2.2 
  • VM Max (V):
  • VCC Min (V): 2.2 
  • VCC Max (V):
  • IO Max (A): 0.7 
  • IO Peak Max (A):  
  • Control Type: DC 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site