LV8163QA: Single-Phase Full-Wave Fan Motor Driver

Description: The LV8163QA is a driver IC for single phase fan m...
  • The LV8163QA is a driver IC for single phase fan motor which operates noiselessly by BTL linear output method. The LV8163QA has variable speed function that corresponds to external PWM single input. Therefore, this IC is suitable for CPU cooler for note PC and the like which requires low power consumption, noiseless operation and variable speed functions.
  • Features
  • Single phase full wave drive by BTL output method.
  • Speed control function by PWM input.
  • Integrated lock protector and auto recovery circuit.
  • Standby mode and quick start function.
  • Hall bias output pin.
  • Startup support function (100% DUTYSTART)
  • FG signal pin, RD signal pin
  • Integrated TSD (Thermal ShutDown) circuit
  • Applications
  • CPU cooling unit
  • End Products
  • Note PC
  • Technical Documentation & Design Resources
    Availability and Samples
    LV8163QA-BH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-Phase Full-Wave Fan Motor Driver
  • Package Type: UDFN-10
  • Package Case Outline: 517AN
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Specifications
  • Phase:
  • VM Min (V): 2.2 
  • VM Max (V):
  • VCC Min (V): 2.2 
  • VCC Max (V):
  • IO Max (A):  
  • IO Peak Max (A): 0.7 
  • Control Type: PWM 
  • Package Type: UDFN-10 
  • ON Semiconductor Full Web Site