LV8402GP: Motor Driver, Forward / Reverse, 2-Channel

Description: The LV8402GP is a 2-channel, forward/reverse motor...
  • The LV8402GP is a 2-channel, forward/reverse motor driver using D-MOS FET for output stage. As MOS circuit is used, it supports the PWM input. Its features are that the on resistance (0.75 ohm typical) and current dissipation are low. It also provides protection functions such as heat protection circuit and reduced voltage detection and is optimal for the motors that need high-current.
  • Features
  • Low-ON resistance 0.75Ω. - Low heat generation, Low Consumption
  • Built-in low voltage reset and thermal shutdown circuit. - Reduced voltage detection, Thermal protection
  • 2ch forward/reverse motor driver.
  • Built-in low voltage reset and thermal shutdown circuit.
  • Low power consumption.
  • 3 mode function forward/reverse, brake.
  • Built-in charge pump.
  • Built-in EXTRA mode for PWM port reduction when a motor drives by two phase excitation.
  • Applications
  • Stepper/Brush DC Motors
  • Portable & Wireless
  • End Products
  • Cameras
  • Digital Still Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8402GP-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Forward / Reverse, 2-Channel
  • Package Type: VCT-24
  • Package Case Outline: 601AD
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 490
  • LV8402GP-TE-L-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Forward / Reverse, 2-Channel
  • Package Type: VCT-24
  • Package Case Outline: 601AD
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • Specifications
  • VM Min (V): 1.5 
  • VM Max (V): 16 
  • VCC Min (V): 2.8 
  • VCC Max (V):
  • IO Max (A): 1.4 
  • IO Peak Max (A): 2.5 
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: UVLO 
  • Package Type: VCT-24 
  • ON Semiconductor Full Web Site