LV8402V: 2-Channel Forward/Reverse Motor Driver

Description: LV8402V is a 2ch forward/reverse motor driver IC u...
  • LV8402V is a 2ch forward/reverse motor driver IC using D-MOS FET for output stage. As MOS circuit is used, it supports the PWM input. Its features are that the on resistance (0.75Ω typ) and current dissipation are low. It also provides protection functions such as heat protection circuit and reduced voltage detection and is optimal for the motors that need high-current.
  • Features
  • 2ch forward/reverse motor driver.
  • Low power consumption.
  • Low ON resistance 0.75Ω.
  • Built-in low voltage reset and thermal shutdown circuit.
  • 3 mode function forward/reverse, brake.
  • Built-in charge pump.
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV8402V-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 2-Channel Forward/Reverse Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LV8402V-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 2-Channel Forward/Reverse Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Specifications
  • VM Min (V): 1.5 
  • VM Max (V): 15 
  • VCC Min (V): 2.8 
  • VCC Max (V): 5.5 
  • IO Max (A): 1.4 
  • IO Peak Max (A): 2.5 
  • Step Resolution: 1/2 
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site