LV8406T: Motor Driver, Forward / Reverse, 2-Channel

Description: LV8406T is a 2-channel forward/reverse motor drive...
  • LV8406T is a 2-channel forward/reverse motor driver IC using D-MOS FET for output stage. As MOS circuit is used, it supports the PWM input. Its features are that the on resistance (0.75Ω typ) and current dissipation are low. It also provides protection functions such as heat protection circuit and reduced voltage detection and is optimal for the motors that need high-current.
  • Features
  • Low power consumption
  • Low output ON resistance (0.75 Ω, typical)
  • Built-in charge pump.
  • 2-channel forward/reverse motor driver.
  • Built-in low voltage reset and thermal shutdown circuit.
  • Four mode function forward/reverse, brake, stop.
  • Applications
  • Stepper/Brush DC Motors
  • End Products
  • Cameras
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    LV8406T-MPB-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Motor Driver, Forward / Reverse, 2-Channel
  • Package Type: TSSOP-20 / TSSOP-20J
  • Package Case Outline: 948AZ
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LV8406T-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, Forward / Reverse, 2-Channel
  • Package Type: TSSOP-20 / TSSOP-20J
  • Package Case Outline: 948AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Mouser:<1K
  • PandS:>1K
  • Specifications
  • VM Min (V): 1.5 
  • VM Max (V): 16 
  • VCC Min (V): 2.8 
  • VCC Max (V): 5.5 
  • IO Max (A): 1.4 
  • IO Peak Max (A): 2.5 
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: UVLO 
  • Package Type: TSSOP-20 / TSSOP-20J 
  • ON Semiconductor Full Web Site