LV8411GR: 4-Channel Stepper Motor Driver

Description: The LV8411GR is an H bridge motor driver IC and is...
  • The LV8411GR is an H bridge motor driver IC and is able to control 4 modes of forward, reverse, brake, and standby. This IC housed in a miniature package is optimum for use in a stepping motor driving system for DSC or a camera module of cell phones.
  • Features
  • Built-in thermal protection circuit - Thermal protection
  • Built-in low voltage malfunction prevention circuit - Low voltage protection
  • Includes a transistor for driving photosensors - Fewer external components
  • Output ON Resistance : 1.2ohm - (Upper and Lower Total),High Efficiency
  • Built-in Photo Sensor Drive Transistor - Less External Component
  • VCT Package (3 x 3mm) - Small Design Footprint
  • Saturation drive H bridge: 4 channels
  • Applications
  • Stepper Motors
  • Industrial
  • Portable & Wireless
  • End Products
  • Cameras
  • PoE Security Camera
  • Digital Still Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8411GR-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: 4-Channel Stepper Motor Driver
  • Package Type: VCT-24
  • Package Case Outline: 601AC
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 2450
  • LV8411GR-TE-L-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: 4-Channel Stepper Motor Driver
  • Package Type: VCT-24
  • Package Case Outline: 601AC
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • PandS:>1K
  • Specifications
  • VM Min (V): 2.5 
  • VM Max (V): 5.5 
  • VCC Min (V): 2.5 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.4 
  • IO Peak Max (A): 0.6 
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: Thermal 
  • Package Type: VCT-24 
  • ON Semiconductor Full Web Site