LV8413GP: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera

Description: The LV8413GP is an H-bridge x 2-channel motor driv...
  • The LV8413GP is an H-bridge x 2-channel motor driver and is able to control 4 modes of forward, reverse, brake, and standby. This device, housed in a miniature package, is optimum for use in a stepping motor driving system for DSC or a mobile phone camera module.
  • Features
  • Built-in thermal protection circuit - Thermal protection
  • Built-in low voltage malfunction prevention circuit - Low Voltage Detection
  • Output ON Resistance : 0.8 Ω - (Upper and Lower Total), High Efficiency
  • Built-in Photo Sensor Drive Transistor - Less External Component
  • VCT Package - Small Design Footprint
  • Brake Function - Safety Design
  • Saturation drive H-bridge : 2-channels
  • Applications
  • Stepper/Brush DC Motors
  • Industrial
  • Portable & Wireless
  • End Products
  • PoE Security Camera
  • Digital Still Camera
  • Toy
  • Cell Phone Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8413GP-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 253
  • LV8413GP-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: JTRAY
  • Container Qty: 253
  • LV8413GP-TE-L-E
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • LV8413GP-TE-L-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, H-Bridge x 2-Channel, for DSC and Phone Camera
  • Package Type: VCT-16
  • Package Case Outline: 601AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • PandS:>1K
  • Applications
    Specifications
  • VM Min (V): 2.5 
  • VM Max (V): 5.5 
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Max (A): 0.4 
  • IO Peak Max (A): 0.6 
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: UVLO 
  • Package Type: VCT-16 
  • ON Semiconductor Full Web Site