LV8414CS: Quad H-Bridge Micro Step Motor Driver with I2C Interface

Description: The LV8414CS is a motor driver that is available f...
  • The LV8414CS is a motor driver that is available for the PWM constant-current control micro step drive of dual stepper motor. Miniaturization using the wafer level package (WLP) makes the IC ideally suited for driving the stepping motors used to control the lenses in digital still cameras, cell phone camera modules and other such devices.
  • Features
  • Serial data control using I2C interface - Easy control
  • Built-in thermal protection circuit - Thermal protection
  • Low supply voltage protection circuit included - Low supply voltage protection
  • Built-in 256-division micro step drive circuit for dual stepper motor
  • Excitation step proceeds only by step signal input
  • Peak excitation current switchable to one of 16 levels
  • On-chip photo-sensor drive transistor
  • On-chip Schmitt buffer
  • Applications
  • Cell phone camera modules
  • Lens control in digital cameras
  • Portable & Wireless
  • End Products
  • Digital Still Camera
  • Feature Phone
  • Smartphone
  • Tablet
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8414CS-N-TE-L-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Quad H-Bridge Micro Step Motor Driver with I2C Interface
  • Package Type: WLCSP-32 / WLP-32J
  • Package Case Outline: 567FU
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • ON Semiconductor:4,616
  • Specifications
  • VM Min (V): 2.5 
  • VM Max (V):
  • VCC Min (V): 2.5 
  • VCC Max (V):
  • IO Max (A): 0.4 
  • IO Peak Max (A): 0.6 
  • Step Resolution:
  • Control Type: I2C 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal 
  • Package Type: WLCSP-32 / WLP-32J 
  • ON Semiconductor Full Web Site