LV8417CS: Forward/Reverse 1-Channel H-Bridge Motor Driver

Description: The LV8417CS is a 1-channel H bridge motor driver ...
  • The LV8417CS is a 1-channel H bridge motor driver IC. The package size is extremely small with wafer level package (WLP). Moreover, the on-resistance is low (upper and lower total 0.27Ω typ.). The application voltage range is wide (2.0V to 10.5V). The H bridge of this IC is P-N composition and thereby reduces the external parts without need of charge pump. Therefore, LV8417CS realizes reduction of mounting area which enables lower cost and smaller application size.
  • Features
  • Built-in low voltage reset and thermal shutdown circuit - Thermal protection
  • Output ON resistance (Upper and lower total 0.27Ω; Ts=25°C, IO=1.0A) - Low Consumption
  • wafer level package (WLP) - Small mounting space
  • Application voltage range is wide (2.0V to 10.5V) - Wide power supply application
  • Less External Component - Simple Design
  • Current consumption 0 when standing by - Low Consumption
  • Built-in brake function - Safety Design
  • H-bridge 1-channel forward/reverse motor driver
  • BiCDMOS process
  • IO max=1.0A (t≤100ms 2.0A, t≤10ms 3.8A)
  • Applications
  • Portable & Wireless
  • End Products
  • Digital Still Camera
  • Portable device
  • TOY
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LV8417CS-TE-L-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Forward/Reverse 1-Channel H-Bridge Motor Driver
  • Package Type: WLCSP-9 / WLP-9
  • Package Case Outline: 567FM
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 10.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • IO Min (A):
  • IO Peak Max (A): 3.8 
  • Control Type: Parallel 
  • Current Sense: None 
  • Package Type: WLCSP-9 / WLP-9 
  • ON Semiconductor Full Web Site