LV8549MC: Stepping Motor Driver, Low Saturation Voltage, 12 V

Description: The LV8549MC is a 2-channel low saturation voltage...
  • The LV8549MC is a 2-channel low saturation voltage forward/reverse motor driver IC. It is optimal for Full step motor drive in 12V system products.
  • Features
  • DMOS output transistor adoption (Upper and lower total RON=1Ω typ) - High Efficiency
  • For one power supply - The control system power supply is unnecessary.
  • Current consumption 0 when standing by - Low Consumption
  • The compact package (SOIC10) is adopted.
  • VCC max=20v, IO max=1A
  • Applications
  • Computing & Peripherals
  • Industrial
  • Consumer
  • End Products
  • Flatbed Scanner
  • Document Scanner
  • PoE Point of Sales Terminal
  • Clothes Dryer
  • Refrigerator
  • Vacuum cleaner
  • Time Recorder
  • POS Printer
  • Label Printer
  • TOY
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8549MC-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepping Motor Driver, Low Saturation Voltage, 12 V
  • Package Type: SOIC-10 NB
  • Package Case Outline: 751BQ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 16 
  • VCC Min (V):
  • VCC Max (V): 16 
  • IO Max (A):  
  • IO Peak Max (A):
  • Step Resolution:
  • Control Type: Parallel 
  • Current Sense: None 
  • Fault Detection: UVLO 
  • Package Type: SOIC-10 NB 
  • ON Semiconductor Full Web Site