LV8702V: PWM Current Control High-Efficiency Stepper Motor Driver

Description: The LV8702V is a 2-channel Full-bridge driver IC t...
  • The LV8702V is a 2-channel Full-bridge driver IC that can drive a stepper motor driver, which is capable of micro-step drive and supports quarter step. Current is controlled according to motor load and rotational speed at half step, half step full-torque and quarter step excitation, thereby highly efficient drive is realized. Consequently, the reduction of power consumption, heat generation, vibration and noise is achieved.
  • Features
  • Built-in 1ch PWM current control stepper motor driver (bipolar type)
  • Ron (High-side Ron: 0.3Ω, Low-side Ron: 0.25Ω, total: 0.55Ω, Ta = 25°C, IO = 2.5A)
  • Micro-step mode is configurable as follows: full step/half step full-torque/half step/quarter step
  • Excitation step moves forward only with step signal input
  • Built-in output short protection circuit (latch method)
  • Control power supply is unnecessary
  • Built-in high-efficient drive function (supports half step full-torque/half step/quarter step excitation mode)
  • Built-in step-out detection function (Step-out detection may not be accurate during high speed rotation)
  • IO max=2.5A
  • Built-in thermal shut down circuit
  • BiCDMOS process IC
  • Applications
  • Stepper
  • Computing & Peripherals
  • Industrial
  • End Products
  • Printer
  • Scanner
  • Surveillance camera(CCTV)
  • Textile machine
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8702V-MPB-H
  • Status: Lifetime
  • Compliance: Pb-free Halide free 
  • Description: PWM Current Control High-Efficiency Stepper Motor Driver
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 30
  • LV8702V-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: PWM Current Control High-Efficiency Stepper Motor Driver
  • Package Type: SSOP-44J EP
  • Package Case Outline: 940AG
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Avnet:>1K
  • Applications
    Specifications
  • VM Min (V):
  • VM Max (V): 32 
  • VCC Min (V):  
  • VCC Max (V):  
  • IO Max (A): 2.5 
  • IO Peak Max (A):
  • Step Resolution: 1/4  1/2 
  • Control Type: Clock 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal 
  • Package Type: SSOP-44J EP 
  • ON Semiconductor Full Web Site