LV8711T: Stepper Motor Driver, PWM, Constant Current Control

Description: The LV8711T is a PWM constant-current control step...
  • The LV8711T is a PWM constant-current control stepper motor driver which is low consumption, low heat and high efficiency. The device is suited to 2-cell battery applications. Its supply voltage range is from 4 V to 16 V, and stand-by mode current drain is almost zero. It can contribute to reduce costs and PCB size because of the built-in circuit to control current. It also can contribute to safe design of applications by several built-in protection functions.
  • Features
  • Short circuit protection circuit incorporated - Short protection
  • Abnormal condition warning output pin incorporated - Safety Design
  • Upper and lower regenerative diodes - Safety Design
  • Thermal shutdown circuit incorporated - Thermal protection
  • Two circuits of PWM constant-current control H-bridge drivers incorporated
  • Control of the stepping motor to 1-2 phase excitations possible
  • Reference voltage output : 1.0V
  • Applications
  • Stepper/Bruch DC Motors
  • Computing & Peripherals
  • Industrial
  • Consumer
  • End Products
  • Printers
  • Flatbed Scanner
  • Document Scanner
  • PoE Point of Sales Terminal
  • POS terminals
  • Thermal printers
  • Air conditioner
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8711T-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Stepper Motor Driver, PWM, Constant Current Control
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LV8711T-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepper Motor Driver, PWM, Constant Current Control
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1M
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:<1K
  • PandS:>1K
  • Wpi:>1K
  • Specifications
  • VM Min (V):
  • VM Max (V): 16 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.8 
  • IO Peak Max (A):
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: UVLO 
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site