LV8713T: Stepping Motor Driver, PWM, Constant Current Control

Description: The LV8713T is a microstepping motor driver with b...
  • The LV8713T is a microstepping motor driver with built-in translator for easy operation. It supports full-step, half-step, 1/16-step, and 1/32-step resolution. The LV8713T is optimal for driving stepping motors of scanners and small printers.
  • Features
  • Control mode can be set to 2-phase, 1-2 phase, 4W1-2 phase , or 8W1-2 phase - Various Step Adjustment Available
  • Microstep can control easily by the CLK-IN input. - Easy Control for Micro-step Drive
  • Stand-by Current: 0uA - Low Consumption
  • TSSOP24 Package - Small Design
  • Single-channel PWM constant-current control stepping motor driver incorporated.
  • VM max = 18V
  • IO max = 0.8A
  • RON = 1.1 (upper and lower total, typical, Ta = 25C )
  • A thermal shutdown circuit and a low voltage detecting circuit are built into
  • Applications
  • Stepper Motors
  • Computing & Peripherals
  • End Products
  • Security Cameras
  • Document Scanner
  • PoE Point of Sales Terminal
  • PoE Security Camera
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8713T-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Stepping Motor Driver, PWM, Constant Current Control
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • LV8713T-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepping Motor Driver, PWM, Constant Current Control
  • Package Type: TSSOP-24
  • Package Case Outline: 948BA
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • Applications
    Specifications
  • VM Min (V):
  • VM Max (V): 16 
  • VCC Min (V): 2.7 
  • VCC Max (V): 5.5 
  • IO Max (A): 0.8 
  • IO Peak Max (A):
  • Step Resolution: 1/32 
  • Control Type: Clock 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal  UVLO 
  • Package Type: TSSOP-24 
  • ON Semiconductor Full Web Site