LV8716QA: Dual H-bridge Motor Driver

Description: LV8716QA is 2ch H-bridge driver in the forward/rev...
  • LV8716QA is 2ch H-bridge driver in the forward/reverse/brake/standby 4 mode corresponding to a low voltage drive. It is the best for the stepper motors for a battery drive, such as a mobile printer and DC motors.
  • Features
  • Available constant current control less RF high power resistance - Low cost and easy design
  • Low ON resistance (Upper side : 0.65Ω, Lower side 0.35Ω : Ta=25°C, Io=1.0A) - High Efficiency
  • Built-in UVLO, TSD circuit - Safety Design
  • Standby current 0A - Low consumption
  • Motor supply voltage range: 2.7V to 10.5V - Available low input voltage device, wide operating voltage
  • Small Package - Reduction of substrate size
  • 4 mode of forward/reverse/brake/standby
  • BiDCMOS process IC
  • Applications
  • Stepper/Brush DC Motors
  • Portable Device
  • Industrial
  • End Products
  • Barcode Printer
  • Label Printer
  • Card Terminal
  • POS Printer
  • Toy
  • Thermal Printer
  • Portable Scanner
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8716QA-MH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual H-bridge Motor Driver
  • Package Type: QFN-16
  • Package Case Outline: 485G-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • ON Semiconductor:150,000
  • Specifications
  • VM Min (V): 2.7 
  • VM Max (V): 10.5 
  • VCC Min (V): 2.7 
  • VCC Max (V): 10.5 
  • IO Max (A):
  • IO Peak Max (A): 1.5 
  • Step Resolution: 1/2 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: Over-Current 
  • Package Type: QFN-16 
  • ON Semiconductor Full Web Site