LV8728MR: Stepper Motor Driver, PWM, Constant-Current Control, 1/128 step

Description: The LV8728MR is a PWM current-controlled micro ste...
  • The LV8728MR is a PWM current-controlled micro step stepper motor driver. This driver can perform eight excitation modes from Full step to 1/128 step and can drive simply by the CLK input. LV8728MR is suitable for various application to have an abundant excitation mode. And overcurrent protection, thermal shutdown, and low-voltage protection circuit is built-in, it is possible to design safely as customer's application.
  • Features
  • Output on-resistance (upper side: 0.3Ω ; lower side: 0.25Ω ; total of upper and lower: 0.55Ω ; Ta = 25°C, IO = 2.0A) - Low consumption by low ON resistance
  • Full, Half, 1/4, 1/8, 1/16, 1/32, 1/64, 1/128 step excitation mode are selectable - Abundant excitation mode is selectable
  • Advance the excitation step with the only step signal input - Easy control
  • Over-current protection circuit - Safety design
  • Thermal shutdown circuit - Safety design
  • Input pull down resistance - Safety design
  • With reset pin and enable pin. - Low consumption
  • Available forward reverse control
  • Single-channel PWM current control stepper motor driver
  • BiCDMOS process IC
  • IO max = 2.0A
  • Applications
  • Compuitng & Peripherals
  • Industrial
  • Consumer
  • End Products
  • Printer (Multi-function printer, 3D printer, etc.)
  • Security camera
  • Scanner
  • Stage light
  • Technical Documentation & Design Resources
    Availability and Samples
    LV8728MR-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Stepper Motor Driver, PWM, Constant-Current Control, 1/128 step
  • Package Type: SOIC-30 W / MFP-30KR
  • Package Case Outline: 751CH
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Digikey:<1K
  • Mouser:<1K
  • Newark:<1K
  • Applications
    Specifications
  • VM Min (V):
  • VM Max (V): 32 
  • VCC Min (V):  
  • VCC Max (V):  
  • IO Max (A):
  • IO Peak Max (A):  
  • Step Resolution: 1/2  1/32  1/4  1/16  1/64  1/128  1/8 
  • Control Type: Clock 
  • Current Sense: External Resistor 
  • Fault Detection: Thermal  UVLO  Over-Current 
  • Package Type: SOIC-30 W / MFP-30KR 
  • ON Semiconductor Full Web Site