LV8760T: Motor Driver, H-Bridge, Forward / Reverse

Description: The LV8760T is an H-bridge driver that can control...
  • The LV8760T is an H-bridge driver that can control four operation modes (forward, reverse, brake, and standby) of a motor. The low on-resistance, zero standby current, highly efficnet IC is optimal for use in driving brushed DC motors for office equipment.
  • Features
  • Built-in current limiter circuit - Current protection
  • Built-in thermal protection circuit - Thermal protection
  • Built-in short-circuit protection function - Safety Design
  • Low ON Resistance: 0.52Ω - (Upper and Lower Total),
    High Efficiency
  • Stand-by Current: 0µA - Low Consumption
  • TSSOP20J Package - Small Design Footprint
  • Forward/reverse 1-ch H-Bridge motor driver
  • Forward/reverse/brake/off -control available
  • Output Current : 3A
  • Applications
  • Brush DC Motors
  • Computing & Peripherals
  • Industrial
  • End Products
  • Printers
  • Flatbed Scanner
  • Inkjet Printer
  • Multi-Function Printer
  • Document Scanner
  • Cash Machine
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8760T-MPB-E
  • Status: Lifetime
  • Compliance: Pb-free 
  • Description: Motor Driver, H-Bridge, Forward / Reverse
  • Package Type: TSSOP-20 / TSSOP-20J
  • Package Case Outline: 948AZ
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 70
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • ON Semiconductor:4,200
  • LV8760T-TLM-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Motor Driver, H-Bridge, Forward / Reverse
  • Package Type: TSSOP-20 / TSSOP-20J
  • Package Case Outline: 948AZ
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:<100
  • Specifications
  • VM Min (V):
  • VM Max (V): 35 
  • VCC Min (V):
  • VCC Max (V): 5.5 
  • IO Min (A):
  • IO Peak Max (A):
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Package Type: TSSOP-20 / TSSOP-20J 
  • ON Semiconductor Full Web Site