LV8773: Stepping Motor Driver, PWM, Constant Current Control

Description: The LV8773 is a 2-channel H-bridge driver IC, whic...
  • The LV8773 is a 2-channel H-bridge driver IC, which supports forward, reverse, brake, and standby of a motor. It is ideally suited for driving brushed DC motors and stepping motors used in office equipment and amusement applications.
  • Features
  • Low on resistance (upper side : 0.3Ω ; lower side : 0.25Ω ; total of upper and lower : 0.55Ω ; Ta = 25°C, IO = 2A) - High efficiency
  • Motor current selectable in two steps - Low consumption
  • Output short-circuit protection circuit (selectable from latch-type or auto-reset-type) incorporated - Safety design
  • No control power supply required - Easy Design
  • Unusual condition warning output pins
  • Applications
  • Industrial
  • End Products
  • Slot Machine
  • Vending Machine
  • Cash Machine
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Availability and Samples
    LV8773-E
  • Status: Active
  • Compliance: Pb-free 
  • Description: Stepping Motor Driver, PWM, Constant Current Control
  • Package Type: PDIP-28
  • Package Case Outline: 646BJ
  • MSL: NA
  • Container Type: FNFLD
  • Container Qty: 20
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Chip1Stop:<1K
  • FutureElectronics:<100
  • Mouser:<100
  • Specifications
  • VM Min (V):
  • VM Max (V): 32 
  • VCC Min (V):
  • VCC Max (V): 32 
  • IO Max (A):
  • IO Peak Max (A): 2.5 
  • Step Resolution: ½ 
  • Control Type: Parallel 
  • Current Sense: External Resistor 
  • Fault Detection: Over-Current 
  • Package Type: PDIP-28 
  • ON Semiconductor Full Web Site