LV8804FV: Motor Driver, Sensor Less, Brushless, 3-Phase

Description: LV8804FV is a 3-phase sensorless motor driver IC. ...
  • LV8804FV is a 3-phase sensorless motor driver IC. 3-phase driver allows low power consumption and low vibration. And Hall sensorless drive allows reduction of the size of a motor system. This IC is suitable for use in products which require high reliability and long life such as note server fan and refrigerator fan.
  • Features
  • Direct PWM three-phase sensorless motor driver - Easy Manufacturing
  • Built-in current limit circuit (Operates when RF resistance is 0.25Ω and Io=1A) - Current protection
  • Built-in lock protection and auto-recovery circuit - Destruction protection
  • Built-in TSD (thermal shutdown) circuit - Thermal protection
  • PWM(Pulse width Modulation) control - High Efficiency
  • Soft-Booting - Stability at booting
  • Soft-Switching - Silent
  • 1chip Driver - Easy Manufacturing
  • NchDMOS output transistor
  • FG (rotation count) output signal pin
  • Minimum speed setting MINSP pin
  • Motor startup with soft-start (SOFTST pin)
  • DC voltage input for speed control
  • 12V-system (Vccmax=16V)
  • Applications
  • Consumer
  • Computing & Peripherals
  • End Products
  • Refrigerator
  • Server
  • Desktop Computer
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    LV8804FV-MPB-H
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Sensor Less, Brushless, 3-Phase
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: FNFLD
  • Container Qty: 90
  • LV8804FV-TLM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Sensor Less, Brushless, 3-Phase
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • LV8804FV-TRM-H
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Motor Driver, Sensor Less, Brushless, 3-Phase
  • Package Type: SSOP-20J
  • Package Case Outline: 565AP
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Newark:<1K
  • ON Semiconductor:8,000
  • Specifications
  • Phase:
  • VM Min (V):
  • VM Max (V): 15 
  • VCC Min (V):
  • VCC Max (V): 15 
  • IO Max (A):  
  • IO Peak Max (A): 1.2 
  • Control Type: DC 
  • Package Type: SSOP-20J 
  • ON Semiconductor Full Web Site