LV8862JA: Single-phase FAN Motor Driver

Description: LV8862JA is a driver IC used for single-phase fan ...
  • LV8862JA is a driver IC used for single-phase fan motor. High-efficiency and low-noise are realized by reducing reactive power using Silent PWM. This IC’s feature is low on-resistance 0.6Ω & High-efficiency. Therefore, it is optimal for high power fan motor and home appliance equipment.
  • Features
  • Single-phase full wave operation by Silent PWM drive - Silent motor drive
  • Speed is controllable by PWM input - Simple control
  • Hall bias output pin - Reduce external parts
  • Integrated Quick Start Circuit - Difinite booting motor
  • FG (rotation detection) / RD (lock detection) output pin (open drain output) - Selectable output signal
  • Integrated current limiter circuit (limit at Io=500mA with RL=0.5Ω connection, limit value is determined based on Rf.) - Safety control
  • Integrated lock protector circuit and automatic recovery circuit - Safety control
  • Integrated thermal shut-down (TSD) circuit - Safety control
  • Applications
  • Fan motor units
  • End Products
  • Desk top PCs
  • Refrigerator
  • Projectors
  • Technical Documentation & Design Resources
    Availability and Samples
    LV8862JA-AH
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Single-phase FAN Motor Driver
  • Package Type: SSOP-16
  • Package Case Outline: 565AM
  • MSL: 3
  • Container Type: REEL
  • Container Qty: 2000
  • Applications
    Specifications
  • Phase:
  • VM Min (V):  
  • VM Max (V):  
  • VCC Min (V): 3.6 
  • VCC Max (V): 16 
  • IO Max (A): 1.5 
  • IO Peak Max (A):  
  • Control Type: PWM 
  • Package Type: SSOP-16 
  • ON Semiconductor Full Web Site