M1MA152K: 80 V Switching Diode

Description: The Switching Diode is designed for use in ultra h...
  • The Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-59 package, which is designed for low power surface mount applications.
  • Features
  • Fast trr, < 3.0 ns
  • Low CD, < 2.0 pF
  • Available in 8 mm Tape and Reel Use M1MA151/2KT1 to order the 7 inch/3000 unit reel. Use M1MA151/2KT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M1MA152KT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Switching Diode
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):8 to 12
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • ON Semiconductor:168,000
  • Packages
    Specifications
  • Configuration: Single 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns):
  • CD Max (pF):
  • Package Type: SC-59-3 
  • ON Semiconductor Full Web Site