M1MA152WA: 80 V Dual Common Anode Switching Diode

Description: The Common Anode Switching Diode is designed for u...
  • The Common Anode Switching Diode is designed for use in ultra high speed switching applications. This device is housed in the SC-59 package, which is designed for low power surface mount applications.
  • Features
  • Fast trr, < 10 ns
  • Low CD, < 15 pF
  • Available in 8 mm Tape and Reel Use M1MA151/2WAT1 to order the 7 inch/3000 unit reel. Use M1MA151/2WAT3 to order the 13 inch/10,000 unit reel.
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    M1MA152WAT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 80 V Dual Common Anode Switching Diode
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>10K
  • NSVM1MA152WAT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 80 V Dual Common Anode Switching Diode
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • M1MA152WAT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 80 V Dual Common Anode Switching Diode
  • Package Type: SC-59-3
  • Package Case Outline: 318D-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Common Anode 
  • VR Min (V): 80 
  • VF Max (V): 1.2 
  • IR Max (µA): 0.1 
  • IF Max (A): 0.1 
  • trr Max (ns): 10 
  • CD Max (pF): 15 
  • Package Type: SC-59-3 
  • ON Semiconductor Full Web Site