MA3075: ESD Protection Dual Common Anode Diodes SOT-23

Description: SOT-23 Dual Common Anode Zeners for ESD Protection...
  • SOT-23 Dual Common Anode Zeners for ESD Protection

    These dual monolithic silicon zener diodes are designed for applications requiring overvoltage protection capability. They are intended for use in voltage and ESD sensitive equipment such as computers, printers, business machines, communication systems, medical equipment and other applications. Their dual junction common anode design protects two separate lines using only one package. These devices are ideal for situations where board space is at a premium.
  • Features
  • SOT-23 Package Allows Two Separate Unidirectional Configurations
  • Low Leakage < 1 µA @ 5 Volt
  • Breakdown Voltage: 7.2-7.9 Volt @ 5 mA
  • Low Capacitance (80 pF typical @ 0 Volts, 1 MHz)
  • ESD Protection Meeting 16 kV Human Body Model
  • Mechanical Characteristics:
    Void Free, Transfer-Molded, Thermosetting Plastic Case
  • Corrosion Resistant Finish, Easily Solderable
  • Package Designed for Optimal Automated Board Assembly
  • Small Package Size for High Density Applications
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MA3075WALT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: ESD Protection Dual Common Anode Diodes SOT-23
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:600,000
  • PandS:>1K
  • SZMA3075WALT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: ESD Protection Dual Common Anode Diodes SOT-23
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MA3075WALT1
  • Status: Obsolete
  • Compliance: 
  • Description: ESD Protection Dual Common Anode Diodes SOT-23
  • Package Type: SOT-23-3
  • Package Case Outline: 318-08
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Interface: General I/O 
  • Number of Lines:
  • Direction: Unidirectional 
  • C Max (pF): 80 
  • V(BR) Min (V): 7.2 
  • VRWM Max (V):
  • IR Max (µA):
  • PPK Max (W): 15 
  • Package Type: SOT-23-3 
  • ON Semiconductor Full Web Site