MAX1720: 50 mA, 12 kHz Switched Capacitor Voltage Inverter with Shutdown

Description: The MAX1720 is a CMOS charge pump voltage inverter...
  • The MAX1720 is a CMOS charge pump voltage inverter that is designed for operation over an input voltage range of 1.15 V to 5.5 V with an output current capability in excess of 50 mA. The operating current consumption is only 67 ?A, and a power saving shutdown input is provided to further reduce the current to a mere 0.4 ?A. The device contains a 12 kHz oscillator that drives four low resistance MOSFET switches, yielding a low output resistance of 26 ? and a voltage conversion efficiency of 99%. This device requires only two external 10?F capacitors for a complete inverter making it an ideal solution fornumerous battery powered and board level applications. The MAX1720 is available in the space saving TSOP-6 thin(SOT-23-6) package.
  • Features
  • Operating Voltage Range of 1.15 V to 5.5 V
  • Output Current Capability in Excess of 50 mA
  • Low Current Consumption of 67 µA
  • Power Saving Shutdown Input for a Reduced Current of 0.4 µA
  • Operation at 12 kHz
  • Low Output Resistance of 26 W
  • Space Saving TSOP-6 (SOT-23-6) Package
  • Pb-Free Package is Available
  • Applications
  • LCD Panel Bias
  • Cellular Telephones
  • Pagers
  • Personal Digital Assistants
  • Electronic Games
  • Digital Cameras
  • Camcorders
  • Hand Held Instruments
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MAX1720EUTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 50 mA, 12 kHz Switched Capacitor Voltage Inverter with Shutdown
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>1K
  • PandS:>1K
  • MAX1720EUT
  • Status: Obsolete
  • Compliance: 
  • Description: 50 mA, 12 kHz Switched Capacitor Voltage Inverter with Shutdown
  • Package Type: TSOP-6
  • Package Case Outline: 318G-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Vin Typ (V): 1.15 to 5.5 
  • Vout Typ (V): -Vin or 2Vin 
  • Iout Typ (mA): 90 
  • ICC Max (µA): 90 
  • fOSC Typ (kHz): 12 
  • Shutdown Pin: Yes 
  • Package Type: TSOP-6 
  • ON Semiconductor Full Web Site