MAX803: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor

Description: The MAX803/NCP803 is a cost-effective system super...
  • The MAX803/NCP803 is a cost-effective system supervisor circuit designed to monitor VCC in digital systems and provide a reset signal to the host processor when necessary. No external components are required.

    The reset output is driven active within 10 µsec of VCC falling through the reset voltage threshold. Reset is maintained active for a timeout period which trimmed by factor after VCC rises above the reset threshold. The MAX803/NCP803 has an open drain active-low RESET(bar) output. The output of the MAX803/NCP803 is guaranteed valid down to VCC = 1.0 V and is available in a SOT-23 and SC-70 package.

    The MAX803/NCP803 is optimized to reject fast transient glitches on the VCC line. Low supply current of 0.5 µA (VCC = 3.3 V) make this device suitable for battery powered applications.
  • Features
  • Precision VCC Monitor for 1.5 V, 1.8V, 2.5 V, 3.0 V, 3.3 V and 5.0 V supplies
  • Precision Monitoring Voltages from 1.2 V to 4.9 V Available in 100 mV Steps
  • Four Guaranteed Minimum RESET Output Duration
    (1ms, 20ms, 100ms and 140ms)
  • RESET Output Guaranteed to VCC = 1.0 V
  • Low 0.5 uA Supply Current
  • VCC Transient Immunity
  • Small SOT-23 and SC-70 Package
  • No External Components
  • Wide Operating Temperature: -40°C to 105°C
  • Applications
  • Computers
  • Embedded Systems
  • Battery Powered Equipment
  • Critical A Power Supply Monitoring
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MAX803SQ120T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 1.20 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:84,000
  • MAX803SQ263T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 2.63 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MAX803SQ293D1T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 2.93 V, 1.0 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MAX803SQ293D2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 2.93 V, 20 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • MAX803SQ293D3T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 2.93 V, 100 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<100
  • Mouser:<100
  • MAX803SQ293T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 2.93 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Mouser:<1K
  • MAX803SQ308D2T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 3.08 V, 20 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • Mouser:>1K
  • PandS:>1K
  • MAX803SQ308T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 3.08 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • FutureElectronics:>10K
  • PandS:>1K
  • MAX803SQ438T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 4.38 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • MAX803SQ463T1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, 4.63 V, 140 ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>1K
  • PandS:<1K
  • NCV803SQ308D2T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, AUTO 3.08V VTH UP RESET
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • NCV803SQ308T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Voltage Supervisor, Very Low Supply Current, 3-Pin Microprocessor, Reset Monitor, Auto 3.08V, 140ms minimum delay
  • Package Type: SC-70-3 / SOT-323-3
  • Package Case Outline: 419-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Mouser:>1K
  • ON Semiconductor:75,000
  • Packages
    Specifications
  • Voltages Monitored:
  • VCC Max (V): 5.5 
  • V(TO) Typ (V): 1.2  2.63  2.93  3.08  4.63 
  • IQ Typ (µA): 0.5 
  • Reset Active State: Low 
  • Reset Timer: Yes 
  • Manual Reset: No 
  • Watchdog Timer: No 
  • Package Type: SC-70-3 / SOT-323-3 
  • ON Semiconductor Full Web Site