MB10S: 0.5A Bridge Rectifier

Description: The MB family of bridge rectifiers is a 0.5 A rect...
  • The MB family of bridge rectifiers is a 0.5 A rectifier family that achieves high surge current absorption within a very small foot print. Within its small 35 mm2 form factor, the MB family shines in its surge capability. In order to absorb high surge currents, the design supports a 35 A IFSM rating and a 5.0 A2Sec I2T rating. Devices in the family are also rated to breakdown voltages of up to 1000 V. These features make the MB family ideal for small power supplies that need a little extra surge capability. For higher IFAV current ratings, lower profile packaging, or lower VF values, explore the Fairchild MDB family of bridge rectifiers. For improved VF and efficiency values in the MB package or even higher surge capability, ask about Fairchild’s pending MBxSV family.
  • Features
  • Low-Leakage
  • Surge Overload Rating: 35 A Peak
  • Ideal for Printed Circuit Board
  • UL Certified: UL #E258596
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MB10S
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 0.5A Bridge Rectifier
  • Package Type: SOIC4 W
  • Package Case Outline: 751EP
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:>10K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:458,000
  • Specifications
  • Type:
  • IO(rec) Max (A): 0.5 
  • trr Max (ns):
  • VRRM Max (V): 1000 
  • VFM Max (V):
  • IFSM Max (A): 35 
  • IR Max (mA): 0.005 
  • Package Type: SOIC4 W 
  • ON Semiconductor Full Web Site