MBD330DW: 30 V Schottky Diode, dual, isolated

Description: Application circuit designs are moving toward the ...
  • Application circuit designs are moving toward the consolidation of device count and into smaller packages. The Schottky Diode is a solution which simplifies circuit design, reduces device count and reduces board space by putting two discrete devices in one small, six-leaded package. The Schottky Diode is ideal for low power surface mount applications where board space is at a premium, such as portable products.
  • Features
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBD330DWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: 30 V Schottky Diode, dual, isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:9,000
  • MBD330DWT1
  • Status: Last Shipments
  • Compliance: 
  • Description: 30 V Schottky Diode, dual, isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Dual 
  • VRRM Min (V): 30 
  • VF Max (V): 0.45 
  • IRM Max (µA): 0.2 
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A):
  • trr Max (ns):
  • Cj Max (pF): 1.5 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site