MBD54DW: Schottky Diode, Dual Isolated

Description: The Schottky diode is designed for high speed swit...
  • The Schottky diode is designed for high speed switching applications, circuit protection and voltage clamping. Extremely low forward voltage reduces conduction loss. Miniature surface mount package is ideal for hand held and portable applications where space is limited.
  • Features
  • Extremely Fast Switching Speed
  • Low Forward Voltage - 0.35 V @ IF = 10 mAdc
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBD54DWT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Diode, Dual Isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):17 to 20
  • Arrow:0
  • Avnet:>100K
  • Digikey:>10K
  • Mouser:>10K
  • Newark:<100
  • NSVMBD54DWT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Diode, Dual Isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MBD54DWT1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Diode, Dual Isolated
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6
  • Package Case Outline: 419B-02
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Packages
    Specifications
  • Configuration: Dual 
  • VRRM Min (V): 30 
  • VF Max (V): 0.32 
  • IRM Max (µA):
  • IO(rec) Max (A): 0.2 
  • IFSM Max (A): 0.6 
  • trr Max (ns):
  • Cj Max (pF): 10 
  • Package Type: SC-88-6 / SC-70-6 / SOT-363-6 
  • ON Semiconductor Full Web Site