MBR10100: Schottky Power Rectifier, Switch-mode, 10 A, 100 V

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Low Forward Voltage
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Low Power Loss/High Efficiency
  • Epoxy Meets UL94, VO at 1/8
  • 150 °C Operating Junction Temperature
  • Case: Epoxy, Molded
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Weight: 1.9 grams (approximately)
  • High Surge Capacity
  • Guard-Ring for Stress Protection
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR10100G
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Power Rectifier, Switch-mode, 10 A, 100 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>50K
  • Digikey:>1K
  • FutureElectronics:>10K
  • Mouser:>10K
  • Newark:<1K
  • Newark:<1K
  • PandS:>10K
  • NRVB10100G
  • Status: Last Shipments
  • Compliance: AEC Qualified PPAP Capable Pb-free 
  • Description: Schottky Power Rectifier, Switch-mode, 10 A, 100 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • MBR10100
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Switch-mode, 10 A, 100 V
  • Package Type: TO-220-2
  • Package Case Outline: 221B-04
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.8 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site