MBR10L60CTG: Schottky Barrier Rectifier, L-Series, 60 V, 10 A

Description: Enhanced Schottky rectifiers with lower Vf, higher...
  • Enhanced Schottky rectifiers with lower Vf, higher surge, and lower power loss/high efficiency.
  • Features
  • Low Forward Voltage - Increased efficiency
  • Low Power Loss/High Efficiency
  • High Surge Capability
  • 10 A Total (5 A Per Diode Leg)
  • Guard-Ring for Stress Protection
  • These are Pb-Free Devices
  • Applications
  • Power Supply - Output Rectification
  • Power Management
  • Instrumentation
  • End Products
  • Power Supply
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR10L60CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, L-Series, 60 V, 10 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:950
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 60 
  • VF Max (V): 0.66 
  • IRM Max (µA): 220 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site