MBR120VLSF: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V

Description: The MBR120VLSFT1 uses the Schottky Barrier princip...
  • The MBR120VLSFT1 uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications where compact size and weight are critical to the system. This package also provides an easy to work with alternative to the leadless 34 package style. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are ac/dc and dc-dc converters, reverse battery protection, "ORing" of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Guardring for Stress Protection
  • Optimized for Very Low Forward Voltage
  • 125 C Operating Junction Temperature
  • Epoxy Meets UL94, VO
  • Package Designed for Optimal Automated Board Assembly
  • ESD Rated Machine Model C
  • ESD Rated Human Body Model 3B
  • Device Meets MSL 1 Requirements
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MBR120VLSFT1
  • Status: Last Shipments
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MBR120VLSFT1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>10K
  • Digikey:>100K
  • FutureElectronics:>100K
  • Newark:>1K
  • Newark:>1K
  • Newark:>10K
  • PandS:>10K
  • MBR120VLSFT3
  • Status: Active, Not Rec
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MBR120VLSFT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>100K
  • Newark:>50K
  • ON Semiconductor:10,000
  • NRVB120VLSFT1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 20 V
  • Package Type: SOD-123FL
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Newark:<1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 20 
  • VF Max (V): 0.34 
  • IRM Max (µA): 600 
  • IO(rec) Max (A):
  • IFSM Max (A): 45 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD-123FL 
  • ON Semiconductor Full Web Site