MBR130: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle with a large area metal-to-silicon power diode. It is ideally suited for low voltage, high frequency rectification, or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system.
  • Features
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 125°C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings: Machine Model, C; Human Body Model, 3

    Mechanical Characteristics
  • Reel Options: MBR130T1 = 3,000 per 7, reel/8 mm tape
    MBR130T3 = 10,000 per 13, reel/8 mm tape
  • Device Marking: B13
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy, Molded
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • All Packages are Pb-Free
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR130T1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:>10K
  • Digikey:>50K
  • FutureElectronics:>50K
  • Newark:>1K
  • PandS:>10K
  • MBR130T3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Digikey:>10K
  • Newark:<1K
  • ON Semiconductor:60,000
  • NRVB130T1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>10K
  • Newark:>1K
  • NRVB130T3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • MBR130T1
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • MBR130T3
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Power Rectifier, Surface Mount, 1.0 A, 30 V
  • Package Type: SOD-123
  • Package Case Outline: 425-04
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Packages
    Specifications
  • Configuration: Single   
  • VRRM Min (V): 30   
  • VF Max (V): 0.45   
  • IRM Max (µA): 60   
  • IO(rec) Max (A):  
  • IFSM Max (A): 5.5   
  • trr Max (ns):  
  • Cj Max (pF):  
  • Package Type: SOD-123 
  • ON Semiconductor Full Web Site