MBR16100CT: Schottky Barrier Rectifier, 100 V, 16 A

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • 16 Amps Total (8.0 Amps Per Diode Leg)
  • Guard-Ring for Stress Protection
  • Low Forward Voltage
  • 175?C Operating Junction Temperature
  • Epoxy Meets UL94, VO at 1/8"
  • Low Power Loss/High Efficiency
  • High Surge Capacity
  • Low Stored Charge Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes:
    260?C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B16100
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR16100CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 100 V, 16 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • PandS:>1K
  • MBR16100CT
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Rectifier, 100 V, 16 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 100 
  • VF Max (V): 0.84 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 16 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site