MBR1660: 16 Ampere Schottky Barrier Rectifiers

Description: MBR1660...
  • MBR1660
  • Features
  • Low power loss, high efficiency.
  • High surge capacity.
  • For use in low voltage, high frequencyinverters, free wheeling, and polarityprotection applications.
  • Metal silicon junction, majority carrierconduction.
  • High current capacity, low forwardvoltage drop.
  • Guard ring for over voltage protection.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR1660
  • Status: Active
  • Compliance: Pb-free 
  • Description: 16 Ampere Schottky Barrier Rectifiers
  • Package Type: TO-220-2
  • Package Case Outline: 340BA
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 2000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:>1K
  • Newark:<1K
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 60 
  • VF Max (V): 750 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 16 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-2 
  • ON Semiconductor Full Web Site