MBR20150CT: Dual High Voltage Schottky Rectifier

Description: MBR20150CT...
  • MBR20150CT
  • Features
  • Low Forward Voltage Drop
  • Low Power Loss and High Efficiency
  • High Surge Capability
  • Rohs Compliant
  • Matte Tin(Sn) Lead Finish
  • Terminal Leads Surface is Corrosion Resistant and can withstand to 260°C
  • Wave Soldering or per MIL-STD-750 Method 2026.
  • Dual & common Cathode.
  • Applications
  • This product is general usage and suitable for many different applications.
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR20150CTTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Dual High Voltage Schottky Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:<1K
  • Digikey:<1K
  • Mouser:>1K
  • Specifications
  • Configuration: Dual & Common Cathode 
  • VRRM Min (V): 150 
  • VF Max (V): 0.95 
  • IRM Max (µA): 200 
  • IO(rec) Max (A): 10 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site