MBR20200CT: Schottky Barrier Rectifier, 200 V, 20 A

Description: The Schottky Rectifier uses Schottky Barrier techn...
  • The Schottky Rectifier uses Schottky Barrier technology with a platinum barrier metal. This state of the art device is designed for use in high frequency switching power supplies and converters with up to 48 volt outputs. This device blocks up to 200 volts and offers improved Schottky performance at frequencies from 250 kHz to 5.0 MHz.
  • Features
  • 200 Volt Blocking Voltage
  • Low Forward Voltage Drop
  • Guardring for Stress Protection and High dv/dt Capability (10,000 V/µs)
  • Dual Diode Construction - Terminals 1 and 3 Must be Connected for Parallel Operation at Full Rating

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped 50 units per plastic tube
  • Marking: B20200
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR20200CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 200 V, 20 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):13 to 16
  • Arrow:0
  • Avnet:>10K
  • Digikey:>10K
  • FutureElectronics:>10K
  • Mouser:>1K
  • Newark:<1K
  • PandS:<100
  • MBR20200CTTU
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 200 V, 20 A
  • Package Type: TO-220-3
  • Package Case Outline: 340AT
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 1000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Avnet:<1K
  • Digikey:>1K
  • Mouser:>1K
  • MBR20200CT
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Rectifier, 200 V, 20 A
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 200 
  • VF Max (V):
  • IRM Max (µA): 10 
  • IO(rec) Max (A): 20 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF): 500 
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site