MBR2535CT: 35 V, 25 A Schottky Rectifier

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 175°C Operating Junction Temperature

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.9 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • All Packages are Pb-Free
  • AEC-Q101 Qualified and PPAP Capable
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR2535CTG
  • Status: Active
  • Compliance: Pb-free 
  • Description: 35 V, 25 A Schottky Rectifier
  • Package Type: TO-220-3
  • Package Case Outline: 221A-09
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 50
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • FutureElectronics:<1K
  • Mouser:>1K
  • Newark:<1K
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 35 
  • VF Max (V): 0.82 
  • IRM Max (µA): 200 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 150 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-220-3 
  • ON Semiconductor Full Web Site