MBR2H100SF: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for low voltage, high frequency rectification or as free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. Because of its small size, it is ideal for use in portable and battery powered products such as cellular and cordless phones, chargers, notebook computers, printers, PDAs and PCMCIA cards. Typical applications are AC-DC and DC-DC converters, reverse battery protection and 'Oring' of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Low Forward Voltage - Low Power Loss/High Efficiency
  • Guardring for Stress Protection
  • 175°C Operating Junction Temperature
  • Epoxy Meets UL94 V-0
  • Package Designed for Optimal Automated Board Assembly
  • ESD Ratings:
    Machine Model = C, Human Body Model = 3B
  • This is a Pb-Free Device

    Mechanical Characteristics:
  • Reel Options: MBR2H100SFT3G = 10,000 per 13 in reel/8 mm tape
  • Device Marking: L2H
  • Polarity Designator: Cathode Band
  • Weight: 11.7 mg (approximately)
  • Case: Epoxy, Molded
  • Lead Finish: 100% Matte Sn (Tin)
  • Lead and Mounting Surface Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Device Meets MSL 1 Requirements
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC-Q101 Qualified and PPAP Capable
  • Applications
  • AC-DC and DC-DC Converters
  • SMPS Power Supply
  • Free Wheeling Diode
  • End Products
  • Adapter
  • Technical Documentation & Design Resources
    Evaluation/Development Tool Information
    Product Change Notification
    Availability and Samples
    MBR2H100SFT3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V
  • Package Type: SOD123-2
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Mouser:>50K
  • Newark:>10K
  • PandS:>1K
  • NRVB2H100SFT3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 100 V
  • Package Type: SOD123-2
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • FutureElectronics:>10K
  • Mouser:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.84 
  • IRM Max (µA): 40 
  • IO(rec) Max (A):
  • IFSM Max (A): 50 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SOD123-2 
  • ON Semiconductor Full Web Site