MBR2H200SF: Schottky Power Rectifier, Surface Mount, 2.0 A, 200 V

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a large area metal-to-silicon power diode. Ideally suited for free wheeling and polarity protection diodes in surface mount applications, where compact size and weight are critical to the system. Because of its small size, it is ideal for use in portable and battery powered products such as chargers, notebook computers and, printers. Typical applications are AC-DC and DC-DC converters, reverse battery protection and 'Oring' of multiple supply voltages and any other application where performance and size are critical.
  • Features
  • Guardring for Stress Protection
  • Low Forward VoltageLow Forward Voltage
  • Epoxy Meets UL 94 V−0
  • Package Designed for Optimal Automated Board Assembly
  • These are Pb−Free Devices
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR2H200SFT1G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 200 V
  • Package Type: SOD123-2
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 3000
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:>10K
  • Mouser:>10K
  • MBR2H200SFT3G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Power Rectifier, Surface Mount, 2.0 A, 200 V
  • Package Type: SOD123-2
  • Package Case Outline: 498-01
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 10000
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>50K
  • Mouser:>10K
  • Newark:>10K
  • Specifications
  • Type: Schottky 
  • IO(rec) Max (A):
  • trr Max (ns):
  • VRRM Max (V): 200 
  • VFM Max (V): 0.86 
  • IFSM Max (A): 30 
  • IR Max (mA): 0.2 
  • Package Type: SOD123-2 
  • ON Semiconductor Full Web Site