MBR3045WT: Schottky Barrier Rectifier, 30 A, 45 V

Description: This Schottky Rectifier uses the Schottky Barrier ...
  • This Schottky Rectifier uses the Schottky Barrier principle with a platinum barrier metal.
  • Features
  • Dual Diode Construction - Terminals 1 and 3 may be Connected forParallel Operation at Full Rating
  • Guardring for Stress Protection
  • Low Forward Voltage
  • 150°C Operating Junction Temperature
  • Popular TO-247 Package

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 4.3 grams (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260°C Max. for 10 Seconds
  • Shipped 30 units per plastic tube
  • Marking: B3045
  • Pb-Free Package is Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR3045WTG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 30 A, 45 V
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Inventory

  • Market Leadtime (weeks):4 to 8
  • Arrow:0
  • Digikey:<1K
  • FutureElectronics:<1K
  • PandS:<1K
  • MBR3045WT
  • Status: Last Shipments
  • Compliance: 
  • Description: Schottky Barrier Rectifier, 30 A, 45 V
  • Package Type: TO-247-3
  • Package Case Outline: 340L-02
  • MSL: NA
  • Container Type: TUBE
  • Container Qty: 30
  • Packages
    Specifications
  • Configuration: Common Cathode 
  • VRRM Min (V): 45 
  • VF Max (V): 0.76 
  • IRM Max (µA): 1000 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 200 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: TO-247-3 
  • ON Semiconductor Full Web Site