MBR30H100MFS: 30 A, 100 V Schottky Diode in SO-8FL

Description: 30 A, 100 V Schottky Diode in SO-8FL...
  • 30 A, 100 V Schottky Diode in SO-8FL
  • Features
  • Low Power Loss / High Efficiency
  • New Package Provides Capability of Inspection and Probe After Board Mounting
  • Guardring for Stress Protection
  • Low Forward Voltage Drop
  • 175°C Operating Junction Temperature
  • Wettable Flacks Option Available
  • NRVB Prefix for Automotive and Other Applications Requiring Unique Site and Control Change Requirements; AEC−Q101 Qualified and PPAP Capable
  • These are Pb−Free and Halide−Free Devices
  • Applications
  • Automotive engine control modules
  • Automotive infotainment modules
  • Automotive LED headlighting
  • Compact notebook adapters
  • High frequency SMPS
  • End Products
  • Automotive
  • Technical Documentation & Design Resources
    Availability and Samples
    MBR30H100MFST1G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 30 A, 100 V Schottky Diode in SO-8FL, 30A 100V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Digikey:>1K
  • Mouser:>1K
  • Newark:>1K
  • MBR30H100MFST3G
  • Status: Active
  • Compliance: AEC Qualified Pb-free Halide free 
  • Description: 30 A, 100 V Schottky Diode in SO-8FL, 30A 100V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • NRVB30H100MFST1G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 30 A, 100 V Schottky Diode in SO-8FL, 30A 100V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):Contact Factory
  • Arrow:0
  • Mouser:<1K
  • ON Semiconductor:6,000
  • NRVB30H100MFST3G
  • Status: Active
  • Compliance: AEC Qualified PPAP Capable Pb-free Halide free 
  • Description: 30 A, 100 V Schottky Diode in SO-8FL, 30A 100V Schottky Diode
  • Package Type: SO-8FL / DFN-5
  • Package Case Outline: 488AA
  • MSL: 1
  • Container Type: REEL
  • Container Qty: 5000
  • Specifications
  • Configuration: Single 
  • VRRM Min (V): 100 
  • VF Max (V): 0.9 
  • IRM Max (µA): 100 
  • IO(rec) Max (A): 30 
  • IFSM Max (A): 300 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: SO-8FL / DFN-5 
  • ON Semiconductor Full Web Site