MBR340: Schottky Barrier Rectifier, 40 V, 3.0 A

Description: The Schottky Rectifier employs the Schottky Barrie...
  • The Schottky Rectifier employs the Schottky Barrier principle in a large area metal-to-silicon power diode. The Schottky Rectifier¿s state-of-the-art geometry features chrome barrier metal, epitaxial construction with oxide passivation and metal overlap contact. It is ideally suited for use as rectifiers in low-voltage, high-frequency inverters, free wheeling diodes and polarity protection diodes.
  • Features
  • Extremely Low VF
  • Low Power Loss/High Efficiency
  • Highly Stable Oxide Passivated Junction
  • Low Stored Charge, Majority Carrier Conduction

    Mechanical Characteristics:
  • Case: Epoxy, Molded
  • Weight: 1.1 gram (approximately)
  • Finish: All External Surfaces Corrosion Resistant and Terminal Leads are Readily Solderable
  • Lead Temperature for Soldering Purposes: 260 °C Max. for 10 Seconds
  • Shipped in plastic bags, 500 per bag
  • Available Tape and Reeled, 1500 per reel, by adding a RL suffix to the part number
  • Polarity: Cathode indicated by Polarity Band
  • Marking: B340
  • Pb-Free Packages are Available
  • Technical Documentation & Design Resources
    Product Change Notification
    Availability and Samples
    MBR340
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • MBR340G
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: BLKBG
  • Container Qty: 500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>10K
  • Digikey:>1K
  • FutureElectronics:>1K
  • Mouser:>1K
  • Newark:>1K
  • ON Semiconductor:9,500
  • MBR340RL
  • Status: Last Shipments
  • Compliance: Pb-free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • MBR340RLG
  • Status: Active
  • Compliance: Pb-free Halide free 
  • Description: Schottky Barrier Rectifier, 40 V, 3.0 A
  • Package Type: Axial Lead-2
  • Package Case Outline: 267-05
  • MSL: NA
  • Container Type: REEL
  • Container Qty: 1500
  • Inventory

  • Market Leadtime (weeks):2 to 4
  • Arrow:0
  • Avnet:>1K
  • Digikey:<1K
  • Mouser:>1K
  • ON Semiconductor:28,500
  • PandS:>1K
  • Packages
    Specifications
  • Configuration: Single 
  • VRRM Min (V): 40 
  • VF Max (V): 0.6 
  • IRM Max (µA): 600 
  • IO(rec) Max (A):
  • IFSM Max (A): 80 
  • trr Max (ns):
  • Cj Max (pF):
  • Package Type: Axial Lead-2 
  • ON Semiconductor Full Web Site